
Brand: Hubbell Wiring Device-Kellems
Catalog ID: DSL320I
Action
SPDT
Application
8" #12 AWG THHN
Catalog Number
DSL320I
Color
Ivory
EU RoHS Indicator
No
Item Type
Material
Polycarbonate
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Three Way
Type
Rocker/Decorator
UPC
783585187037
Dimensions
4.12 in x 1.73 in x 1.61 in
Height
1.61 in
Length
4.12 in
Width
1.73 in
Amperage Rating
20 A
Connectivity
Pre-Wired
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Wire Size
#12 AWG
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Action
SPDT
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
Single Pole
Carton Quantity
50