HUBBELL WIRING DEVICE-KELLEMS
Image of SF35FFGY Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Gray
Discontinued

Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SF35FFGY

Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Gray

  • Stereo Jack
  • Snap-Fit
  • Keystone
  • 3.5 MM Stereo Jack
  • Female to Female

Standard Product

General

Application

Snap-Fit 3.5mm Audio Jack

Catalog Number

SF35FFGY

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm Pass-Thru, F/F

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620284446

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25