HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Receptacles, Decorator, Duplex, Hospital Grade, SNAPConnect® 2, 2) 3 Amp 5 Volt USB Ports, 15A 125V AC, 5-15R
Image of SNAP8200USBI Straight Blade Devices, Receptacles, Decorator, Duplex, Hospital Grade, SNAPConnect® 2, 2) 3 Amp 5 Volt USB Ports, 15A 125V AC, 5-15R
Image of SNAP8200USBI Straight Blade Devices, Receptacles, Decorator, Duplex, Hospital Grade, SNAPConnect® 2, 2) 3 Amp 5 Volt USB Ports, 15A 125V AC, 5-15R
play
Tamper-Resistant Receptacles
play
SNAPConnect Devices
+2
Image of SNAP8200USBI Straight Blade Devices, Receptacles, Decorator, Duplex, Hospital Grade, SNAPConnect® 2, 2) 3 Amp 5 Volt USB Ports, 15A 125V AC, 5-15R
Discontinued

Straight Blade Devices, Receptacles, Decorator, Duplex, Hospital Grade, SNAPConnect® 2, 2) 3 Amp 5 Volt USB Ports, 15A 125V AC, 5-15R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP8200USBI

Straight Blade Devices, Receptacles, Decorator, Duplex, Hospital Grade, SNAPConnect® 2, 2) 3 Amp 5 Volt USB Ports, 15A 125V AC, 2-Pole 3-Wire Grounding, 5-15R, Ivory

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Two USB ports 3 Amp, 5V DC, type A, class 2.0
  • Tamper-Resistant decorator duplex receptacle
  • Green LED indicator to show USB power available
  • Compatible with USB 1.1/2.0/3.0 devices, including Apple® products

SNAPConnect®, Style Line, Tamper-Resistant, two USB type 2.0 ports 3 Amp, 5 Volt DC

General

Application

USB Charger Hospital Grade

Catalog Number

SNAP8200USBI

Color

Ivory

Horsepower - Maximum

0.5

Indicator(s) Type

Green LED

Item Type

Style Line USB Charger Decorator Duplex

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Receptacle certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
  • Mechanical - USB Port - Stainless steel Rated for 10,000 plug insertions and removal

Series

SNAPConnect® Series

Specifications

  • Auto Self-grounding staple - Stainless steel
  • Base - RTP
  • Contacts - Plated Copper
  • Face - RTP
  • LED - Green Indicator
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Galvanized steel
  • USB Port - Stainless Steel

Style

Style Line Decorator

UPC

883778305481

Dimensions

Length

3.28 in

Weight

0.35 lb

Width

1.77 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

cETLus Listed to UL498

Nema Rating

5-15R

Operational

Horsepower - Maximum

0.5

Indicator(s) Type

Green LED

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Receptacle certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
  • Mechanical - USB Port - Stainless steel Rated for 10,000 plug insertions and removal

Logistics

Carton Quantity

10