HUBBELL WIRING DEVICE-KELLEMS
Image of CR15TRP1 Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown, Single Pack, Pre-Wired 8" Solid Leads
Discontinued

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown, Single Pack, Pre-Wired 8" Solid Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CR15TRP1

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown, Single Pack, Pre-Wired 8" Solid Leads.

  • Fully insulated design with 8-inch solid wire leads
  • Tamper-resistant shutter complies with national electrical code requirements
  • Smooth face
  • Triple wipe contacts

Tamper Resistant

General

Application

Commercial Specification Grade

Catalog Number

CR15TRP1

Color

Brown

EU RoHS Indicator

No

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - Nylon
  • Face - Nylon
  • Ground Contact - .031 in. (.8) Brass
  • Lead Wires - #12 AWG THHN solid copper wire
  • Mounting Screws - Galvanized steel
  • Mounting Strap - .040 in. (1) Galvanized steel
  • Power Contacts - .030 in. (.8) Brass

Style

Smooth Face

Type

Pre-Wired, Tamper-Resistant

UPC

783585147543

Dimensions

Dimensions

1.32 in x 0.83 in x 3.28 in

Height

3.28 in

Length

1.32 in

Weight

0 lb

Width

0.83 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Wattage

1875 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#12 AWG

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

50