
Brand: Hubbell Wiring Device-Kellems
Catalog ID: 5252AOW
Self Grounding
Application
Hubbell-Pro Heavy Duty Specification Grade
Catalog Number
5252AOW
Color
Office White
EU RoHS Indicator
No
Horsepower - Maximum
Item Type
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Smooth Face
Type
Standard Duplex
UPC
783585127651
Dimensions
3.28 in x 1.41 in x 1.1 in
Height
1.1 in
Length
3.28 in
Weight
0.3 lb
Width
1.41 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Wattage
1875 W
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
5-15R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10