
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SR20IG
Isolated Ground
Application
Select-Spec Devices
Catalog Number
SR20IG
Color
Orange
EU RoHS Indicator
No
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585834597
Amperage Rating
20 A
Connectivity
Screw Terminals
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
2500
Number Of Wires
3-Wire Grounding
Wire Size
#12 AWG to #10 AWG
EU RoHS Indicator
No
Nema Rating
5-20R
Number Of Poles
2-Pole
Carton Quantity
10