
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5261YRT
HBL® Extra Heavy Duty Max Industrial Series - Hubbell’s commitment to quality continually reinforces a philosophy of unrivaled performance. No Hubbell device exemplifies this philosophy more than the HBL5262. While all Hubbell receptacles are designed and manufactured to withstand even the harshest environments, none match the total performance of the HBL5262. Whether in a factory, office building or school, the Hubbell HBL5262 is the receptacle of choice when people are depending on the safety and reliability of a receptacle. The safest, most reliable design for a low resistance flow of fault currents. Oversized “bell" shaped ground contacts, along with nickel plated steel retaining shields, help minimize damage to the grounding system during abrupt pullout.
Ring Terminal
Application
Extra Heavy Duty Specification Grade
Catalog Number
HBL5261YRT
Color
Yellow
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Finder Groove Face
Type
Ring Terminal
UPC
783585318516
Dimensions
3.28 in x 1.63 in x 1.19 in
Height
1.19 in
Length
3.28 in
Weight
0.2 lb
Width
1.63 in
Amperage Rating
15 A
Connectivity
Ring Terminal
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
1875 W
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
5-15R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10