HUBBELL WIRING DEVICE-KELLEMS
Image of ISB12W Surface Mount Housing, 12-Port, White
Image of ISB12W Surface Mount Housing, 12-Port, White
Image of ISB12W Surface Mount Housing, 12-Port, White
Image of ISB12W Surface Mount Housing, 12-Port, White
Discontinued

Surface Mount Housing, 12-Port, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ISB12W

Surface Mount Housing, 12-Port

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Mount to Multiple Surfaces: Electrical Boxes, Raceway, Desktops, Modular Furniture

Standard Product

General

Application

12-Port

Catalog Number

ISB12W

Color

White

Compatibility

Hubbell Keystone

Face Plate

Not Required

Item Type

iSTATION Surface Mount Boxes

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Ports

12

Shelves

None

Type

ISF Box

UPC

662620219639

Dimensions

Depth

1.23 in

Weight

0.35 lb

Width

6.5 in

Conductor Related

Cable Entry

From Back

Certifications And Compliance

Industry Standard(s)

ANSI/TIA/EIA-606A Compliant

Operational

Compatibility

Hubbell Keystone

Configuration

Number Of Ports

12

Logistics

Carton Quantity

10