HUBBELL WIRING DEVICE-KELLEMS
Image of HBL1PI750C Surge Protective Devices, Plug-In, 1) Receptacle and 1) CATV, 15A 125V , 750 Joules, Ivory
Discontinued

Surge Protective Devices, Plug-In, 1) Receptacle and 1) CATV, 15A 125V , 750 Joules, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1PI750C

Surge Protective Devices, Plug-In, 1) Receptacle and 1) CATV, 15A 125V , 750 Joules, Ivory

  • Plug-In
  • 1) Receptacle and 1) CATV
  • 15A 125V
  • 750 Joules

CATV Protection

General

Application

F-Coax Connectors

Catalog Number

HBL1PI750C

EU RoHS Indicator

No

Indicator(s) Type

LED Indicator

Material

Non-Metallic

Material - Mounting Hardware

Portable

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Response Time

5

Specifications

  • Joule Rating - 750
  • No.of Outlets - 1
  • Peak AMP Rating - 13.5kA

UPC

783585120959

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 VAC

Certifications And Compliance

EU RoHS Indicator

No

Operational

Indicator(s) Type

LED Indicator

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Response Time

5