HUBBELL WIRING DEVICE-KELLEMS
Image of HBL8ESPS1050M Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 8 Oulet with Telephone/Fax, 150 Joules, 6' Cord, Office White
Discontinued

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 8 Oulet with Telephone/Fax, 150 Joules, 6' Cord, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8ESPS1050M

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 8 Oulet with Telephone/Fax, 150 Joules, 6' Cord, Office White

  • Four outlet, 1050 joule SPD features a black housing
  • 6 foot cord, 90 degree plug, and two USB ports for charging

6' Cord

General

Catalog Number

HBL8ESPS1050M

EU RoHS Indicator

No

Indicator(s) Type

LED Indicator

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Portable

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Response Time

5

Specifications

  • Color - Off. White
  • Height - 1.44" (36.6)
  • Housing - ABS
  • Length - 10.4" (264.2)
  • Width - 3.8" (96.5)

UPC

783585120621

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 VAC

Certifications And Compliance

EU RoHS Indicator

No

Operational

Indicator(s) Type

LED Indicator

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Response Time

5

Logistics

Carton Quantity

20