Brand: Hubbell Wiring Device-Kellems
Catalog ID: DS315W
Action
SPDT
Catalog Number
DS315W
Color
White
EU RoHS Indicator
Yes
Item Type
Material
Thermoplastic
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Three Way
Type
Rocker/Decorator
UPC
783585108346
Dimensions
3.91 in x 1.41 in x 1.01 in
Height
1.01 in
Length
3.91 in
Weight
0.2 lb
Width
1.41 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Action
SPDT
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
Single Pole
Carton Quantity
10
Pallet Quantity
4500