

Brand: Hubbell Wiring Device-Kellems
Catalog ID: DSC010I
Catalog Number
DSC010I
Color
Ivory
Series
Style
Low Voltage Dimming Switches
Type
Accessories
UPC
783585565071
Weight
0.2 lb
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Carton Quantity
10