HUBBELL WIRING DEVICE-KELLEMS
Image of CPSD2I Switches and Lighting Control, LightingControl Panel, Low Voltage, Dimming, 2 Button, Ivory
Discontinued

Switches and Lighting Control, LightingControl Panel, Low Voltage, Dimming, 2 Button, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CPSD2I

Switches and Lighting Control, LightingControl Panel, Low Voltage, Dimming, 2 Button, Ivory

Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.

  • Provide a variety of control options for up to 4 buttons in a single-gang configuration
  • Function specific button caps supplied with units
  • Connect to dimming card using UTP RJ45 patchcords

General

Catalog Number

CPSD2I

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Style

2 Button

Type

Dimming

UPC

783585427393

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10