HUBBELL WIRING DEVICE-KELLEMS
Image of WLS1278W Switches and Lighting Control, Occupancy Sensor Switch, Decorator, 8A 120/277V AC, White
Discontinued

Switches and Lighting Control, Occupancy Sensor Switch, Decorator, 8A 120/277V AC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WLS1278W

Switches and Lighting Control, Occupancy Sensor Switch, Decorator, 8A 120/277V AC, White

Wall Switches

General

Application

Compatible with most LED and CFL

Catalog Number

WLS1278W

Color

White

EU RoHS Indicator

No

Specifications

Warranty - 1 year

Style

Accessories

Type

  • Wireless - Ceiling Mount
  • Wireless - Wall Mount

UPC

783585159485

Electrical Ratings

Amperage Rating

8 A

Voltage Rating

120/277 VAC

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

24