HUBBELL WIRING DEVICE-KELLEMS
Switches and Lighting Control, Occupancy Sensor Switch, Decorator, 8A 120/277V AC, White
Image of WLS1278W Switches and Lighting Control, Occupancy Sensor Switch, Decorator, 8A 120/277V AC, White
Image of WLS1278W Switches and Lighting Control, Occupancy Sensor Switch, Decorator, 8A 120/277V AC, White
Image of WLS1278W Switches and Lighting Control, Occupancy Sensor Switch, Decorator, 8A 120/277V AC, White
Discontinued

Switches and Lighting Control, Occupancy Sensor Switch, Decorator, 8A 120/277V AC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WLS1278W

Switches and Lighting Control, Occupancy Sensor Switch, Decorator, 8A 120/277V AC, White

Wall Switches

General

Application

Compatible with most LED and CFL

Catalog Number

WLS1278W

Color

White

Performance

  • Electrical - Indication - Green indicator light
  • Electrical - Operating voltage - 120/277V, 50/60Hz
  • Environment - Operating Environment - Indoor use only
  • Environment - Operating temperature - 32°F to 104°F (0°C to 40°C)
  • Environment - Range - RF range is 30 ft (10m) obstructed, 60 ft (18m) line of sight
  • Environment - Relative humidity - 0% to 90% humidity, non-condensing
  • Mechanical - Capacity - Up to 9 WLAS accessory switches can be configured to work together with one WLS1278
  • Mechanical - Wire Size - #20 to 16 AWG (0.5 to 1.5mm2) solid or stranded wire

Series

Passive Infrared

Specifications

Warranty - 1 year

Style

Accessories

Type

  • Wireless - Ceiling Mount
  • Wireless - Wall Mount

UPC

783585159485

Dimensions

Weight

0.3 lb

Electrical Ratings

Amperage Rating

8 A

Current / Amperage Rating

8 A

Current Rating

8 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Certifications And Compliance

Industry Standard(s)

UL Listed

Operational

Performance

  • Electrical - Indication - Green indicator light
  • Electrical - Operating voltage - 120/277V, 50/60Hz
  • Environment - Operating Environment - Indoor use only
  • Environment - Operating temperature - 32°F to 104°F (0°C to 40°C)
  • Environment - Range - RF range is 30 ft (10m) obstructed, 60 ft (18m) line of sight
  • Environment - Relative humidity - 0% to 90% humidity, non-condensing
  • Mechanical - Capacity - Up to 9 WLAS accessory switches can be configured to work together with one WLS1278
  • Mechanical - Wire Size - #20 to 16 AWG (0.5 to 1.5mm2) solid or stranded wire

Logistics

Carton Quantity

24