Brand: Hubbell Wiring Device-Kellems
Catalog ID: DHAP
Application
For use with DHCM and CU series control units.
Catalog Number
DHAP
Color
White
EU RoHS Indicator
No
Photocell
Yes
Series
Indoor
Style
Photocell
UPC
783585158563
Voltage Rating
24 VDC
Voltage Rating Description
24V DC