HUBBELL WIRING DEVICE-KELLEMS
Image of DSM30I2P Switches and Lighting Controls, DecoratorRocker Switch, Single Pole, 2-Button, Momentary Contact, 100mA 30V DC, With LED, Ivory
Discontinued

Switches and Lighting Controls, DecoratorRocker Switch, Single Pole, 2-Button, Momentary Contact, 100mA 30V DC, With LED, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DSM30I2P

Switches and Lighting Controls, DecoratorRocker Switch, Single Pole, 2-Button, Momentary Contact, 100mA 30V DC,With LED, Ivory

Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.

With LED Pilot Light

General

Catalog Number

DSM30I2P

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Style

2 Button

Type

Low Voltage

UPC

783585427539

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50