HUBBELL WIRING DEVICE-KELLEMS
Switches and Lighting Controls, Dimmer, Rotary Dimmer, Three Way, 2000W, Beige
Image of AS203 Switches and Lighting Controls, Dimmer, Rotary Dimmer, Three Way, 2000W, Beige
Discontinued

Switches and Lighting Controls, Dimmer, Rotary Dimmer, Three Way, 2000W, Beige

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AS203

Switches and Lighting Controls, Dimmer, Rotary Dimmer, Three Way, 2000W , Beige

  • Rotary Dimmer
  • Three Way
  • 2000W

General

Catalog Number

AS203

Color

White

EU RoHS Indicator

No

Item Type

Slide Control Dimmer

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Series

Architectural Grade

Specifications

  • Dimmer Style - Architectural Grade Slider
  • Product Type - Dimmers
  • Switch Type - Single Pole/Three Way

Style

Single Pole/Three Way

Type

Slide Control

UPC

783585224077

Dimensions

Weight

0.95 lb

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Wattage

2000 W

Conductor Related

Number Of Poles

Single Pole/Three Way

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Logistics

Carton Quantity

12