
Brand: Hubbell Wiring Device-Kellems
Catalog ID: ACFSNO
Catalog Number
ACFSNO
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Fused
Style
Auxiliary Contacts
Type
Accessories
UPC
783585378503
Length
3.16 in
Weight
0.25 lb
Width
2.6 in
Industry Standard(s)
UL Listed
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
10