
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL1390
Standard Product
Application
For 30A Switches
Catalog Number
HBL1390
Color
Enclosure Type
NEMA 1
Environmental Conditions
Indoor Only
EU RoHS Indicator
No
Horsepower - Maximum
20
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum- -40 °C w/o Impact
Series
Non-Fused
Specifications
Style
Standard Duty
Type
Enclosures without Switch
UPC
783585017020
Dimensions
4.52 in x 3.97 in x 3.43 in
Height
3.43 in
Length
4.52 in
Weight
1.05 lb
Width
3.97 in
Amperage Rating
30 A
Current Rating
30 A
Environmental Conditions
Indoor Only
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Horsepower - Maximum
20
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum- -40 °C w/o Impact
Carton Quantity
10
Pallet Quantity
810