Brand: Hubbell Wiring Device-Kellems
Catalog ID: WLCA
Catalog Number
WLCA
Color
Black
EU RoHS Indicator
Contact Manufacturer
Series
Style
Type
Wireless - Wall Mount
UPC
783585256160
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Carton Quantity
10