HUBBELL WIRING DEVICE-KELLEMS
Toggle Switches, 1-Pole, 15A 120V AC, Self Grounding, Almond
Image of RS115SAL Toggle Switches, 1-Pole, 15A 120V AC, Self Grounding, Almond
Image of RS115SAL Toggle Switches, 1-Pole, 15A 120V AC, Self Grounding, Almond
Discontinued

Toggle Switches, 1-Pole, 15A 120V AC, Self Grounding, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS115SAL

Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, Self Grounding, Almond

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

General

Catalog Number

RS115SAL

UPC

883778101069

Dimensions

Weight

0.1 lb

Logistics

Carton Quantity

10