
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CSB415AL
Action
DPDT
Catalog Number
CSB415AL
Color
Almond
EU RoHS Indicator
Yes
Item Type
Material
Nylon
Number Of Poles
Double Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Four Way
Type
Toggle
UPC
783585154022
Dimensions
4.18 in x 1.49 in x 1.83 in
Height
1.83 in
Length
4.18 in
Weight
0.15 lb
Width
1.49 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Action
DPDT
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
Double Pole
Carton Quantity
10