HUBBELL WIRING DEVICE-KELLEMS
Image of CS315AL Switches and Lighting Controls, Toggle Switch, Commercial Grade, Three Way, 15A 120/277V AC, Side Wired, Almond
Discontinued

Switches and Lighting Controls, Toggle Switch, Commercial Grade, Three Way, 15A 120/277V AC, Side Wired, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS315AL

Toggle Switch, Commercial Grade, Three Way, 15A 120/277V AC, Side Wired

  • Thread cleaning captive mounting screw
  • Abuse resistant nylon toggle
  • Steel, zinc plated bridge is corrosion resistant

General

Catalog Number

CS315AL

Color

Almond

EU RoHS Indicator

Yes

Specifications

  • Auto Grounding Mounting Bridge - Zinc Plated Steel
  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoplastic, Gray

Style

Three Way

Type

Toggle

UPC

783585705026

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

120-277 VAC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10