HUBBELL WIRING DEVICE-KELLEMS
Image of HBL123S100PT Temporary Lighting Products, 12/3 100' Straight Blade Light String, With Plastic Guards, 10 Fixtures
Discontinued

Temporary Lighting Products, 12/3 100' Straight Blade Light String, With Plastic Guards, 10 Fixtures

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL123S100PT

Temporary Lighting Products, 12/3 100' Straight Blade Light String, With Plastic Guards, 10 Fixtures

  • 12/3 100' Straight Blade Light String
  • With Plastic Guards
  • 10 Fixtures

General

Catalog Number

HBL123S100PT

EU RoHS Indicator

Contact Manufacturer

Specifications

  • Guard Material - Pre-A.* Plastic
  • Plug Type - Twist-Lock® L5-20P
  • Weight - 28 lbs

Type

  • Twist-Lock® Light String
  • Plastic Guards

UPC

783585528182

Electrical Ratings

Voltage Rating

125 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA
  • ETL
  • UL