HUBBELL WIRING DEVICE-KELLEMS
Image of HBLFS5035 Temporary Lighting Products, 34.5", 50W, 3750 Lumen Output, Fluorescent String Light, With Hanging Straps
Image of HBLFS5035 Temporary Lighting Products, 34.5", 50W, 3750 Lumen Output, Fluorescent String Light, With Hanging Straps
play
Temporary Industrial Lighting
Image of HBLFS5035 Temporary Lighting Products, 34.5", 50W, 3750 Lumen Output, Fluorescent String Light, With Hanging Straps
+1
Image of HBLFS5035 Temporary Lighting Products, 34.5", 50W, 3750 Lumen Output, Fluorescent String Light, With Hanging Straps
Discontinued

Temporary Lighting Products, 34.5", 50W, 3750 Lumen Output, Fluorescent String Light, With Hanging Straps

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFS5035

Temporary Lighting Products, 34.5" , 50W, 3750 Lumen Output, Fluorescent String Light, With Hanging Straps

  • Inline on/off switch for ease of operation
  • 120V AC electronic ballast protected by light fixture

Product details

General

Catalog Number

HBLFS5035

EU RoHS Indicator

Contact Manufacturer

Performance

  • Electrical - Lamp Life - 14,000
  • Electrical - Light Color - 4100 K
  • Electrical - Lumen Output - 3750
  • Electrical - Rating - 15A 125V
  • Electrical - Wattage - 50
  • Mechanical - Cord Length - 6 ft.
  • Mechanical - Cord Type - 16 AWG SJTOW

Series

Stringer Lights

Specifications

  • Length - 34.25
  • Light Type - Fluorescent
  • Plug Type - NEMA 5-15P
  • Width - 2.625

Type

Fluorescent Light Strings

UPC

783585467450

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL

Media

Videos

play
Temporary Industrial Lighting