HUBBELL WIRING DEVICE-KELLEMS
Image of HBLXF50120V Temporary Lighting Products, Fluorescent Light, Class 1 Div 1, 12V, 26W, 1800 Lumen Output
Image of HBLXF50120V Temporary Lighting Products, Fluorescent Light, Class 1 Div 1, 12V, 26W, 1800 Lumen Output
play
Temporary Industrial Lighting
Discontinued

Temporary Lighting Products, Fluorescent Light, Class 1 Div 1, 12V, 26W, 1800 Lumen Output

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLXF50120V

Temporary Lighting Products, Fluorescent Light, Class 1 Div 1, 12V, 26W, 1800 Lumen Output

  • Rated for use in Class 1, Div 1, Groups C & D locations & Class 2, Div 1, Groups F & G locations
  • No plug included to allow flexibility for user
  • Housing is made of corrosion resistant, lightweight, highly durable material.

Product details

General

Catalog Number

HBLXF50120V

EU RoHS Indicator

Contact Manufacturer

Performance

  • Electrical - Lamp Life - 14,000
  • Electrical - Light Color - 4100 K
  • Electrical - Lumen Output - 1800
  • Electrical - Rating - 120V
  • Electrical - Wattage - 26
  • Environmental - Explosion Proof - Class 1, Div 1 Groups C & D, Class 2, Div 1 Groups F & G
  • Mechanical - Cord Length - 50 ft.
  • Mechanical - Cord Type - 16/3 SOW

Series

Portable work Light

Specifications

  • Length - 23.5
  • Light Type - Fluorescent
  • Plug Type - No Plug
  • Width - 4

Type

Hazardous Location Lights

UPC

783585467313

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL

Media

Videos

play
Temporary Industrial Lighting