HUBBELL WIRING DEVICE-KELLEMS
Image of HBLXI50120V Temporary Lighting Products, Incandescent Light, Class 1 Div 1, 120V, 100W, 1230 Lumen Output
Discontinued

Temporary Lighting Products, Incandescent Light, Class 1 Div 1, 120V, 100W, 1230 Lumen Output

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLXI50120V

Temporary Lighting Products, Incandescent Light, Class 1 Div 1, 120V, 100W, 1230 Lumen Output

  • Designed for Class 1, Division 1, Groups C & D hazardous locations
  • No plug included to allow flexibility for user
  • Outer shell is corrosion resistant, non-sparking, and comes with rotating hook

General

Catalog Number

HBLXI50120V

Specifications

  • Length - 18
  • Light Type - Incandescent
  • Plug Type - No Plug
  • Width - 5

Type

Hazardous Location Lights

UPC

783585467320

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL