HUBBELL WIRING DEVICE-KELLEMS
Temporary Power Products, Spider II Portable Power, Work Lights, Low Voltage Worklight, 12V DC, Yellow
Image of TWLV20F Temporary Power Products, Spider II Portable Power, Work Lights, Low Voltage Worklight, 12V DC, Yellow
Image of TWLV20F Temporary Power Products, Spider II Portable Power, Work Lights, Low Voltage Worklight, 12V DC, Yellow
Discontinued

Temporary Power Products, Spider II Portable Power, Work Lights, Low Voltage Worklight, 12V DC, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TWLV20F

Temporary Power Products, Spider II Portable Power, Work Lights, Low Voltage Worklight, 12V DC, Yellow

  • Spider II Portable Power
  • Work Lights
  • Low Voltage Worklight
  • 12V DC

General

Catalog Number

TWLV20F

Color

Series

Portable work Light

Specifications

  • Fluorescent Lamp Life -  Fully Charged- 5 Hours Approx
  • Operation - Dry, Indoor Locations.

Type

Worklights and Accessories

UPC

783585494562

Dimensions

Weight

2.05 lb

Certifications And Compliance

Industry Standard(s)

UL298 and cUL Portable Electric Hand Lamps

Logistics

Carton Quantity

12