HUBBELL WIRING DEVICE-KELLEMS
Image of RRD205 TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Brown
Discontinued

TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RRD205

TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Brown

  • Single Decorator Receptacle
  • Self Grounding
  • 20A 250V
  • 2-Pole 3-Wire Grounding

Self Grounding

General

Application

Residential Receptacles

Catalog Number

RRD205

Color

Brown

EU RoHS Indicator

Yes

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778300738

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Phase

Single Phase

Voltage Rating

250V kV

Wattage

5000

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

6-20R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10