
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RR15KBKTR
Without Ears, Tamper Resistant
Application
Trade-Select Devices
Catalog Number
RR15KBKTR
Color
Black
EU RoHS Indicator
Yes
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
883778301711
Amperage Rating
15 A
Connectivity
Eight Push Wire Holes
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
1875
Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG
EU RoHS Indicator
Yes
Nema Rating
5-15R
Number Of Poles
2-Pole
Carton Quantity
100