
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RR201ALWRTR
Weather and Tamper Resistant- Self Grounding
Application
Residential Receptacles
Catalog Number
RR201ALWRTR
Color
Almond
EU RoHS Indicator
No
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
883778302923
Amperage Rating
20 A
Connectivity
Side Wired
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
2500
Number Of Wires
3-Wire Grounding
Wire Size
#12 AWG to #10 AWG
EU RoHS Indicator
No
Nema Rating
5-20R
Number Of Poles
2-Pole
Carton Quantity
10