
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RR155ALWR
Weather Resistant- Self Grounding
Application
Residential Receptacles
Catalog Number
RR155ALWR
Color
Almond
EU RoHS Indicator
No
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
883778302695
Amperage Rating
15 A
Connectivity
Side Wired
Phase
Single Phase
Voltage Rating
250V kV
Wattage
3750
Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG
EU RoHS Indicator
No
Nema Rating
6-15R
Number Of Poles
2-Pole
Carton Quantity
10