Image of RS600PLA TradeSelect, Switches and Lighting Controls, Dimmers, Pre-Set Slider, Single Pole, 600W 120V AC, Light Almond
Discontinued

TradeSelect, Switches and Lighting Controls, Dimmers, Pre-Set Slider, Single Pole, 600W 120V AC, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS600PLA

TradeSelect, Switches and Lighting Controls, Dimmers, Pre-Set Slider, Single Pole, 600W 120V AC, Light Almond

  • Dimmers
  • Pre-Set Slider
  • Single Pole

General

Catalog Number

RS600PLA

EU RoHS Indicator

No

Specifications

  • Product Type - Slide Dimmers
  • Termination - Single Pole

UPC

883778116391

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

6