HUBBELL WIRING DEVICE-KELLEMS
Image of RS600PW TradeSelect, Switches and Lighting Controls, Dimmers, Pre-Set Slider, Single Pole, 600W 120V AC, White
Discontinued

TradeSelect, Switches and Lighting Controls, Dimmers, Pre-Set Slider, Single Pole, 600W 120V AC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS600PW

TradeSelect, Switches and Lighting Controls, Dimmers, Pre-Set Slider, Single Pole, 600W 120V AC, White

  • Dimmers
  • Pre-Set Slider
  • Single Pole

General

Catalog Number

RS600PW

EU RoHS Indicator

No

Specifications

  • Product Type - Slide Dimmers
  • Termination - Single Pole

UPC

883778116360

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

6