Image of RS600I TradeSelect, Switches and Lighting Controls, Dimmers, Slider, Single Pole, 600W 120V, Ivory
Discontinued

TradeSelect, Switches and Lighting Controls, Dimmers, Slider, Single Pole, 600W 120V, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS600I

TradeSelect, Switches and Lighting Controls, Dimmers, Slider, Single Pole, 600W 120V, Ivory

  • Optimum CFL and LED Control
  • Low End Adjustment for Fine Tuning
  • No Neutral Required

General

Catalog Number

RS600I

EU RoHS Indicator

No

Specifications

  • Product Type - Slide Dimmers
  • Termination - Single Pole

UPC

883778304323

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

24