HUBBELL WIRING DEVICE-KELLEMS
TradeSelect, Rocker, Pilot, Single Pole, 15A 120V AC, Almond
Image of RSD115PLAL TradeSelect, Rocker, Pilot, Single Pole, 15A 120V AC, Almond
Image of RSD115PLAL TradeSelect, Rocker, Pilot, Single Pole, 15A 120V AC, Almond
Discontinued

TradeSelect, Rocker, Pilot, Single Pole, 15A 120V AC, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RSD115PLAL

TradeSelect, Switches and Lighting Controls, Rocker, Pilot, Single Pole, 15A 120V AC, Almond

  • Smooth, quiet rocker
  • Self-grounding feature is standard
  • Ultrasonically welded cover and base

General

Catalog Number

RSD115PLAL

UPC

883778101229

Dimensions

Weight

0.16 lb

Logistics

Carton Quantity

10