HUBBELL WIRING DEVICE-KELLEMS
Image of AD2001BK22 Vacancy Sensors, Wall Switch, AdaptiveDual Technology, 2 Circuit, 120/277V AC, Black
Discontinued

Vacancy Sensors, Wall Switch, AdaptiveDual Technology, 2 Circuit, 120/277V AC, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AD2001BK22

Vacancy Sensors, Wall Switch, AdaptiveDual Technology, 2 Circuit, 120/277V AC, Black

Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.

  • Dual technology sensing combines the individual advantages of passive infrared and ultrasonic detection
  • No neutral required
  • Built in photocell with manual super saver mode for daylight harvesting
  • Impact resistant hard lens is standard and color matched to the switch

General

Catalog Number

AD2001BK22

Color

Black

EU RoHS Indicator

Contact Manufacturer

Type

Manual

UPC

783585428550

Electrical Ratings

Voltage Rating

120/277 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10