HUBBELL WIRING DEVICE-KELLEMS
Image of AP2001GY22 Vacancy Sensors, Wall Switch, AdaptivePassive Infrared, 2 Circuit, 120/277V AC, Gray
Discontinued

Vacancy Sensors, Wall Switch, AdaptivePassive Infrared, 2 Circuit, 120/277V AC, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AP2001GY22

Vacancy Sensors, Wall Switch, AdaptivePassive Infrared, 2 Circuit, 120/277V AC, Gray

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • Manual ON (Vacancy)
  • Built in photocell with manual super saver mode for daylight harvesting
  • Designed for use on 120 or 277V AC circuits. No neutral needed for fast retrofits

General

Catalog Number

AP2001GY22

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Type

Manual

UPC

783585428710

Electrical Ratings

Voltage Rating

120/277 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50