HUBBELL WIRING DEVICE-KELLEMS
Image of AU2001BK22 Vacancy Sensors, Wall Switch, AdaptiveUltrared, 2 Circuit, 120/277V AC, Black
Discontinued

Vacancy Sensors, Wall Switch, AdaptiveUltrared, 2 Circuit, 120/277V AC, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AU2001BK22

Vacancy Sensors, Wall Switch, AdaptiveUltrared, 2 Circuit, 120/277V AC, Black

Ultrasonic (US) technology senses occupancy by bouncing sound waves (32 kHz - 45 kHz) off of objects and detecting a frequency shift between the emitted and reflected sound waves. Movement by a person or object within a space causes a shift in frequency, which the sensor interprets as occupancy. While US occupancy sensors have a limited range, they are excellent at detecting even minor motion such as typing and filing, and they do not require an unobstructed line-of sight. This makes US technology sensors ideal for an application like an office with cubicles or a restroom with stalls.

  • Manual ON (Vacancy)
  • Built in photocell with manual super saver mode for daylight harvesting
  • Designed for use on 120 or 277V AC circuits. No neutral needed for fast retrofits

General

Catalog Number

AU2001BK22

Color

Black

EU RoHS Indicator

Contact Manufacturer

Type

Manual

UPC

783585428857

Electrical Ratings

Voltage Rating

120/277 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10