HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Box Covers, 1-Gang, Blank Plate, FS/FD Style, Black Phenolic
Image of HBL6087 Wallplates and Boxes, Box Covers, 1-Gang, Blank Plate, FS/FD Style, Black Phenolic
Discontinued

Wallplates and Boxes, Box Covers, 1-Gang, Blank Plate, FS/FD Style, Black Phenolic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6087

Box Cover, 1-Gang, Blank Plate, FS/FD Style Phenolic

  • Box Covers
  • 1-Gang
  • Blank Plate
  • FS/FD Style

Standard Product

General

Application

No Openings

Catalog Number

HBL6087

Color

Black

EU RoHS Indicator

No

Item Type

Knockouts

Material

Thermoplastic

Material - Mounting Hardware

Vertical Box Mount- Mounting Screws

Number Of Outlets

No Devices

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Product Type - Boxes and Weatherproof Covers
  • Version - Weatherproof Blank Cover

UPC

783585808550

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Configuration

Knockouts

Number Of Outlets

No Devices

Logistics

Carton Quantity

10