HUBBELL WIRING DEVICE-KELLEMS
Image of HBL6081 Wallplates and Boxes, Boxes, 4" Round, Junction, Shallow, Black Phenolic, 4) 3/4" Kos
Image of HBL6081 Wallplates and Boxes, Boxes, 4" Round, Junction, Shallow, Black Phenolic, 4) 3/4" Kos
Discontinued

Wallplates and Boxes, Boxes, 4" Round, Junction, Shallow, Black Phenolic, 4) 3/4" Kos

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6081

Boxes, 4" Round, Junction, Shallow Phenolic, 4¾" Kos

  • 4" Round
  • Junction
  • Shallow

Product details

General

Catalog Number

HBL6081

Color

Black

Construction

Molded

EU RoHS Indicator

No

Item Type

Non-Device

Knockouts

3/4" NPT

Material

Phenolic

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

4

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - Wet and Damp Locations

Specifications

  • Box Depth - Shallow (FS)
  • Box Description - 3/4 in. (19.1)
  • Box Type - Weatherproof Junction Box
  • Product Type - Boxes and Weatherproof Covers
  • Version - Box

UPC

783585808512

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Knock Outs

Logistics

Carton Quantity

10