HUBBELL WIRING DEVICE-KELLEMS
Image of SP1G Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Toggle, Standard Size, Gray Painted steel
Discontinued

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Toggle, Standard Size, Gray Painted steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SP1G

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Toggle, Standard Size, Gray Painted steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Catalog Number

SP1G

Color

Gray

EU RoHS Indicator

No

Item Type

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Powder coat paint
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Steel
  • Plate Openings - Toggle switch
  • Plate Type - 1-Gang

Style

1-Toggle

Type

Toggle

UPC

883778115233

Dimensions

Size

Standard

Thickness

0.03

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10