HUBBELL WIRING DEVICE-KELLEMS
Image of SP14BG Wallplates and Boxes, Metallic Plates, 1- Gang, Box Mount Blank, Standard Size, Gray Painted Steel
Discontinued

Wallplates and Boxes, Metallic Plates, 1- Gang, Box Mount Blank, Standard Size, Gray Painted Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SP14BG

Wallplates and Boxes, Metallic Plates, 1- Gang, Box Mount Blank, Standard Size, Gray Painted Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Catalog Number

SP14BG

Color

Gray

EU RoHS Indicator

No

Item Type

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Material - Steel
  • Mounting Screw - Steel
  • Thickness - .03 in. (0.8) nominal

Style

Box Mounted

Type

Blank

UPC

883778315039

Dimensions

Size

Standard

Thickness

0.03

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10