HUBBELL WIRING DEVICE-KELLEMS
Image of RCW3LA Wallplates and Boxes, Non-Metallic, 3- Gang, 3) Decorator Opening, Snap-On, Light Almond
Discontinued

Wallplates and Boxes, Non-Metallic, 3- Gang, 3) Decorator Opening, Snap-On, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCW3LA

Snap-On Non-Metallic 3-Gang Decorator Wallplate

  • Plate can be installed in seconds
  • Clean elegant look
  • High-impact, self-extinguishing nylon material
  • Smooth, easy to clean finish

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

RCW3LA

Color

Light Almond

EU RoHS Indicator

No

Item Type

Material

Nylon

Material - Mounting Hardware

Snap-On

Number of Gang(s)

3-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

Plate Material - Nylon

Style

Decorator

Type

Snap-On

UPC

883778117237

Dimensions

Size

Standard

Thickness

0.13

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

6