HUBBELL WIRING DEVICE-KELLEMS
Image of HBL7777 Wallplates and Boxes, Weatherproof Covers, 2-Gang, 1) 2.44" Opening, Standard Size, Gray Polycarbonate
Image of HBL7777 Wallplates and Boxes, Weatherproof Covers, 2-Gang, 1) 2.44" Opening, Standard Size, Gray Polycarbonate
Image of HBL7777 Wallplates and Boxes, Weatherproof Covers, 2-Gang, 1) 2.44" Opening, Standard Size, Gray Polycarbonate
Discontinued

Wallplates and Boxes, Weatherproof Covers, 2-Gang, 1) 2.44" Opening, Standard Size, Gray Polycarbonate

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7777

Wallplates and Boxes, Weatherproof Covers, 2-Gang, 1) 2.44" Opening, Standard Size, Gray Polycarbonate

Only fits old style procelain face devices

Product details

General

Catalog Number

HBL7777

Color

Gray

Construction

Molded

EU RoHS Indicator

Contact Manufacturer

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

2-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Gasket - Neoprene
  • Material - Thermoplastic
  • Mounting Screws - Stainless steel
  • Spring - Stainless steel

Style

For Receptacles with Face Diameter of 2.28–2.44 in.

Type

Covers

UPC

783585809533

Dimensions

Display Size

2-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed - Canadian and U.S.

Logistics

Carton Quantity

20