
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RW57300
While-In Use Weatherproof
Application
Duplex, Decorator, Toggle, 1.34", 1.40", 1.60", 1.72", 2.03", 2.15"
Catalog Number
RW57300
Color
Gray
EU RoHS Indicator
No
Item Type
Knockouts
Material
Polycarbonate, High Impact
Material - Mounting Hardware
Vertical Box Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Size
Standard
Specifications
Style
Vertical Mount
Type
While-In-Use Covers
UPC
883778303777
Size
Standard
EU RoHS Indicator
No
Industry Standard(s)
UL Listed - Canadian and U.S.
Knockouts
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10
Pallet Quantity
1050