HUBBELL WIRING DEVICE-KELLEMS
Image of HBLI45123GF220M1K White Industrial Reel with Black Portable Outlet Box, GFCI Module, Strain Relief, (2) 20A Duplex Receptacles, UL Type 1, 45 Ft, #12/3 SJO, 20A 125VAC

White Industrial Reel with Black Portable Outlet Box, GFCI Module, Strain Relief, (2) 20A Duplex Receptacles, UL Type 1, 45 Ft, #12/3 SJO, 20A 125VAC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLI45123GF220M1K

White Industrial Reel with Black Portable Outlet Box, GFCI Module, Kellems Strain Relief, and (2) 20A Duplex Receptacles, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 125 VAC

inREACH® Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH® Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.

  • Durable, Corrosion Resistant Cast Aluminum Construction
  • UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Ratchet lock automatically maintains desired cord length and can be disengaged in the field for constant tension applications
  • Kellems strain relief grips