




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLIWC45123R220HG
Application
Industrial
Cable Length
45 ft
Cable Type
#12/3 SJO
Catalog Number
HBLIWC45123R220HG
Series
inREACH® Series
Style
Medical Grade
Type
Reel With Duplex Receptacle(s)
UPC
783585708614
Cable Length
45 ft
Weight
32.2 lb
Current / Amperage Rating
20 A
Voltage Rating
125 VAC
Cable Type
#12/3 SJO
Number Of Wires
3-Wire
Industry Standard(s)
cULus Listed