



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLI45143R215
inREACH® Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH® Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.
Application
Industrial
Cable Length
45 ft
Cable Type
#14/3 SJO
Catalog Number
HBLI45143R215
Color
White
Construction
Aluminum
Duty
Heavy Duty
Environmental Conditions
UL Type 1
Series
inREACH® Series
Style
Four Outlets
Type
Reel With Duplex Receptacle(s)
UPC
783585669113
Cable Length
45 ft
Cable Length Active
40 ft
Cable Length Inactive
5 ft
Weight
32.15 lb
Amperage Rating
15 A
Current / Amperage Rating
15 A
Duty
Heavy Duty
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Cable Specification
14/3 SJO
Cable Type
#14/3 SJO
Number of Conductors
3
Number Of Wires
3-Wire
Environmental Conditions
UL Type 1
Industry Standard(s)
cULus Listed